Menu Search

Bevel Edge Protector Plug 1066.8 mm

Item code:

601321

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 1 877,955
Standard pack: 1

Order in multiple of 1

Total price:

R 1 877,96

1 x R 1 877,955

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 1117.6 mm
Height 105.0 mm
Plug Diameter 1066.8 mm
Wall Thickness 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us