Menu Search

Bevel Edge Protector Plug 393.7 mm

Item code:

464623

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 496,3262
50 + R 481,8322
Standard pack: 1

Order in multiple of 1

Total price:

R 496,33

1 x R 496,3262

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 406.4 mm
Height 200.0 mm
Plug Diameter 393.7 mm
Wall Thickness 6.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us