Menu Search

Bevel Edge Protector Plug 508.0 mm

Item code:

41140

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 + R 988,9046
Standard pack: 1

Order in multiple of 1

Total price:

R 988,90

1 x R 988,9046

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 558.8 mm
Height 105.0 mm
Plug Diameter 508.0 mm
Wall Thickness 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us