Menu Search

Bevel Edge Protector Plug 355.6 mm

Item code:

41023

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 496,3262
50 + R 481,8322
Standard pack: 1

Order in multiple of 1

Total price:

R 496,33

1 x R 496,3262

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Nominal Pipe Size 406.4 mm
Height 105.0 mm
Plug Diameter 355.6 mm
Wall Thickness 25.4 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us