HNSM2-8-5-1-V0
Quantity | Unit price |
---|---|
500 - 999 | R 19,7652 |
1000 + | R 18,8197 |
Colour | Brown |
---|---|
Full Material | Polyamide 6 + 25% Glass Filled |
Spacer Shape | Hexagonal |
Thread Type | Metric |
Compatible Thread Sizes (All) | M2 |
Distance Across Flats | 5.0 mm |
Distance Across Flats | 0.197 in |
Internal Thread Length | 8.0 mm |
Internal Thread Length | 0.315 in |
Spacer Length | 8.0 mm |
Spacer Length | 0.315 in |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue