Quantity | Unit price |
---|---|
100 - 999 | R 6,389 |
1000 + | R 5,7183 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Nickel Plated |
---|---|
Full Material | Brass |
Spacer Shape | Hexagonal |
Thread Type | Self-Tapping;Metric |
Compatible Thread Sizes (All) | M3 |
Distance Across Flats | 5.5 mm |
Distance Across Flats | 0.217 in |
Internal Thread Length | 5.0 mm |
Internal Thread Length | 0.197 in |
Spacer Length | 8.0 mm |
Spacer Length | 0.315 in |
Thread Length | 5.0 mm |
Thread Length | 0.197 in |
Commodity Code | 7415330000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue