SN-187
Quantity | Unit price |
---|---|
1000 - 4999 | R 5,5636 |
5000 - 9999 | R 4,2551 |
10000 + | R 3,7337 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Clear |
---|---|
Full Material | Polycarbonate |
Head Shape | Round |
Special Features | Self Tapping Screw Needed |
Compatible Thread Sizes (All) | #8 |
Spacer Length | 4.8 mm |
Spacer Length | 0.189 in |
Square Size | 7.9 mm |
Square Size | 0.311 in |
Material Flammability Standard | UL94 HB |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue