Menu Search

Parallel Protection Plug 28.5 mm 32.0 mm 10.0 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

1450191

15998 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 9999 R 5,2856
10000 + R 2,0697
Standard pack: 8000

Order in multiple of 800

Total price:

R 4 228,48

800 x R 5,2856

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Fitting Diameter 28.5 mm
Fitting Height 10.0 mm
Flange Diameter 32.0 mm
Flange Thickness 1.75 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us