Menu Search

Moss Plug 47.0 mm 57.0 mm 20.5 mm PVC

This black PVC parallel plug is highly resistant to shredding. It provides excellent protection from damage, dirt, moisture and corrosion during production, storage and transportation. The flange allows a good wall cover protection and facilitate removal.
Item code:

12694

240 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 R 20,278
500 + R 7,9976
Standard pack: 500

Order in multiple of 50

Total price:

R 1 013,90

50 x R 20,278

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Inside Diameter 43.2 mm
Fitting Diameter 47.0 mm
Fitting Height 20.5 mm
Flange Diameter 57.0 mm
Flange Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us