Menu Search

Moss Plug 12.0 mm 20.0 mm 10.5 mm PVC

This black PVC parallel plug is highly resistant to shredding. It provides excellent protection from damage, dirt, moisture and corrosion during production, storage and transportation. The flange allows a good wall cover protection and facilitate removal.
Item code:

12672

21 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
800 - 7999 R 3,844
8000 + R 1,5068
Standard pack: 8000

Order in multiple of 800

Total price:

R 3 075,20

800 x R 3,844

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Fitting Style Push Fit
Inside Diameter 9.2 mm
Fitting Diameter 12.0 mm
Fitting Height 10.5 mm
Flange Diameter 20.0 mm
Flange Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us