Menu Search

Parallel Protection Plug 23.0 mm 27.0 mm 7.5 mm LDPE

This natural LDPE parallel plug is used as a general purpose protection plug, making it ideal to protect from dirt and corrosion during storage and transport. The small flange allows a finger grip to ease its removal from a tight fit.
Item code:

12186

371 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 R 3,2506
2500 + R 1,2634
Standard pack: 2500

Order in multiple of 250

Total price:

R 812,65

250 x R 3,2506

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 20.5 mm
Fitting Diameter 23.0 mm
Fitting Height 7.5 mm
Flange Diameter 27.0 mm
Flange Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us