Menu Search

Moss Plug 25.0 mm 35.0 mm 14.5 mm TPE

This moss plug is made of black thermoplastic (TPE) and can withstand operating temperature range up to 95 C. The material is acid resistant allowing the flanged plug to be used in various applications such as thread masking and general protection.
Item code:

12069

3180 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 R 17,1821
2000 + R 7,4036
Standard pack: 2000

Order in multiple of 200

Total price:

R 3 436,42

200 x R 17,1821

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermoplastic Elastomer
Fitting Style Push Fit
Inside Diameter 22.2 mm
Fitting Diameter 25.0 mm
Fitting Height 14.5 mm
Flange Diameter 35.0 mm
Flange Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us