Menu Search

Moss Plug 19.0 mm 29.0 mm 12.5 mm TPE

This moss plug is made of black thermoplastic (TPE) and can withstand operating temperature range up to 95 C. The material is acid resistant allowing the flanged plug to be used in various applications such as thread masking and general protection.
Item code:

12063

243538 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 R 13,3122
4000 + R 5,7374
Standard pack: 4000

Order in multiple of 400

Total price:

R 5 324,88

400 x R 13,3122

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermoplastic Elastomer
Fitting Style Push Fit
Inside Diameter 16.1 mm
Fitting Diameter 19.0 mm
Fitting Height 12.5 mm
Flange Diameter 29.0 mm
Flange Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us