Menu Search

Moss Plug 14.0 mm 22.0 mm 12.5 mm TPE

This moss plug is made of black thermoplastic (TPE) and can withstand operating temperature range up to 95 C. The material is acid resistant allowing the flanged plug to be used in various applications such as thread masking and general protection.
Item code:

12058

30496 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 R 9,7004
7000 + R 4,1871
Standard pack: 7000

Order in multiple of 700

Total price:

R 6 790,28

700 x R 9,7004

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermoplastic Elastomer
Fitting Style Push Fit
Inside Diameter 11.0 mm
Fitting Diameter 14.0 mm
Fitting Height 12.5 mm
Flange Diameter 22.0 mm
Flange Thickness 1.5 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us