Menu Search

Plug with Tab 15.5 mm 28.5 mm 10.0 mm LDPE

This LDPE black parallel plug is easy to pull out from a tight fit with its tear tab, making it quick to fit and remove from its application.
Item code:

110819

47996 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 R 7,6113
2000 + R 3,6244
Standard pack: 2000

Order in multiple of 200

Total price:

R 1 522,26

200 x R 7,6113

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 15.5 mm
Fitting Diameter 15.5 mm
Fitting Height 10.0 mm
Flange Diameter 28.5 mm
Flange Thickness 2.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us