Menu Search

Plug with Tab 11.5 mm 22.5 mm 7.6 mm LDPE

This LDPE black parallel plug is easy to pull out from a tight fit with its tear tab, making it quick to fit and remove from its application.
Item code:

110818

54992 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 R 5,9199
5000 + R 2,819
Standard pack: 5000

Order in multiple of 500

Total price:

R 2 959,95

500 x R 5,9199

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 11.5 mm
Fitting Diameter 11.5 mm
Fitting Height 7.6 mm
Flange Diameter 22.5 mm
Flange Thickness 2.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us