Menu Search

Side Pull Tab Plug 11.5 mm 17.0 mm TPR Black

This side pull-tab plug offers an easy and quick side pull tab to remove the part from the application. The tapered plug design allows this part to plug multiple inner diameters. This plug is made out of TPR material which is soft and flexible to provide a tight fight. Excellent for protecting threaded holes and is acid resistant.
Item code:

110281

49240 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
700 - 6999 R 3,6686
7000 + R 3,1005
Standard pack: 7000

Order in multiple of 700

Total price:

R 2 568,02

700 x R 3,6686

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Thermo Plastic Rubber
Fitting Style Pull Tab

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us