Menu Search

Paper Masking Plug - Compatible Hole Diameter - 38.1 mm | 1.5 in ; Push Fit ; Minimum Taper Diameter - 40.7 mm | 1.602 in ; Maximum Taper Diameter - 40.7 mm | 1.602 in

This tapered plug is made from a blend of post consumer and virgin materials making it a recyclable choice. It is suitable for painting and powder coating applications, it can withstand operating temperature up to 205 C.
Item code:

491565

4548 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
47 - 469 R 4,2058
470 - 2349 R 3,0042
2350 + R 2,7037
Standard pack: 470

Order in multiple of 47

Total price:

R 197,67

47 x R 4,2058

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Brown
Fitting Style Push Fit
Shape Tapered
Minimum Taper Diameter 40.7 mm
Maximum Taper Diameter 40.7 mm
Flange Diameter 47.8 mm
Overall Height 14.6 mm
Compatible Hole Diameter 38.1 mm
Commodity Code 4808400000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us