491558
Quantity | Unit price |
---|---|
105 - 1049 | R 2,4242 |
1050 - 5249 | R 1,7315 |
5250 + | R 1,5584 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Brown |
---|---|
Fitting Style | Push Fit |
Shape | Tapered |
Minimum Taper Diameter | 20.8 mm |
Minimum Taper Diameter | 0.819 in |
Maximum Taper Diameter | 20.8 mm |
Maximum Taper Diameter | 0.819 in |
Flange Diameter | 26.3 mm |
Flange Diameter | 1.035 in |
Overall Height | 13.5 mm |
Overall Height | 0.531 in |
Compatible Hole Diameter | 20.6 mm |
Compatible Hole Diameter | 0.811 in |
Commodity Code | 4808400000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue