Quantity | Unit price |
---|---|
1 - 9 | R 76,8315 |
10 - 19 | R 72,9991 |
20 + | R 70,7024 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Gauge Length | 3.0 mm |
---|---|
Gauge Length | 0.118 in |
Compatible Inside Diameter | 50.0 mm |
Compatible Inside Diameter | 1.969 in |
Overall Width | 32.0 mm |
Overall Width | 1.26 in |
Overall Height | 36.0 mm |
Overall Height | 1.417 in |
Outside Width | 58.0 mm |
Outside Width | 2.283 in |
Inside Width | 52.0 mm |
Inside Width | 2.047 in |
Hole Size | 6.2 mm |
Hole Size | 0.244 in |
Style | Stacking |
Colour | Natural |
Full Material | Mild Steel |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue