Menu Search

Fibre Dust Cap with Chain DIN Black

DIN adapter dust cap and chain. The steel cap is threaded onto the connector to provide mechanical and environmental protection to unmated adaptors
Item code:

EFA02-07-ASS

200 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + R 247,8698
Standard pack: 100

Order in multiple of 100

Total price:

R 24 786,98

100 x R 247,8698

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Cap Type DIN
Colour Black
Full Material Stainless Steel
Includes Chain
Style 3
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us