Quantity | Unit price |
---|---|
500 - 999 | R 3,5497 |
1000 - 4999 | R 2,5502 |
5000 - 9999 | R 2,0148 |
10000 - 24999 | R 1,7471 |
25000 + | R 1,5498 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Bushing Type | Open |
---|---|
Colour | Black |
Overall Diameter | 19.4 mm |
Overall Diameter | 0.764 in |
Maximum Cable Bundle Diameter | 12.2 mm |
Maximum Cable Bundle Diameter | 0.48 in |
Mounting Hole Diameter | 16.0 mm |
Mounting Hole Diameter | 0.63 in |
Maximum Panel Thickness | 1.4 mm |
Maximum Panel Thickness | 0.055 in |
Overall Height | 5.4 mm |
Overall Height | 0.213 in |
Panel Thickness Range | 1.0 - 1.4 mm |
Panel Thickness Range | 0.039 - 0.055 in |
Full Material | Heat Stabilized Nylon 6/6 |
Material Flammability Standard | UL94 V-2 |
UL/CSA Description | UL E320906 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue