Menu Search

Flush Trigger Handle Latch 109.0 mm 24.0 mm Zinc Alloy

High quality Lever Latch with an offset design. Provides good gasket compression and is easy to use. Suitable for left and right hand applications.
Item code:

0772200E

1042 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 39 R 447,6823
40 + R 258,35
Standard pack: 40

Order any quantity

Total price:

R 447,68

1 x R 447,6823

Specifications

Imperial
Metric
SKU attributes
Body Height 26.0 mm
Face Length 93.0 mm
Face Width 35.0 mm
Grip Range 24.0 mm
Overall Length 109.0 mm
Handle Finish Black Powder Coated
Handle Material Die Cast Zinc Alloy
Latch Material Zinc Alloy
Includes No Includes
Latch Style Flush Trigger Handle Latch
Key Type No Key
Locking Mechanism Non-Locking
Trigger Type Flush
Mounting Orientation Universal
Commodity Code 7907000090
Colour Black

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us