Menu Search

Round End Cap 8.0 mm 22.2 mm LDPE Blue

Push fit Non-Threaded End Cap is used to securely protect threaded or non-threaded tubing, pipes, and rods. It keeps dirt, debris, and other impurities out. Temperature resistant to 95°C maximum. Blue and made from LDPE material.
Item code:

110552

29612 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 9999 R 3,7769
10000 + R 1,1708
Standard pack: 10000

Order in multiple of 1000

Total price:

R 3 776,90

1000 x R 3,7769

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Blue
Full Material Low Density Polyethylene
Fitting Style Push Fit
Inside Diameter 8.0 mm
Inside Height 22.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us