Quantity | Unit price |
---|---|
1000 - 4999 | R 2,8462 |
5000 - 9999 | R 2,627 |
10000 - 24999 | R 2,4886 |
25000 + | R 2,3504 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Natural |
---|---|
Fitting Style | Quarter Turn |
Material | PA |
Saddle Type | Rectangular |
Compatible Hole Diameter | 5.6 mm |
Compatible Hole Diameter | 0.22 in |
Compatible Panel Thickness Range | 0.8 - 1.6 mm |
Compatible Panel Thickness Range | 0.031 - 0.063 in |
Depth | 5.6 mm |
Depth | 0.22 in |
Height | 34.8 mm |
Height | 1.37 in |
Inside Height | 27.2 mm |
Inside Height | 1.071 in |
Inside Width | 11.3 mm |
Inside Width | 0.445 in |
Maximum Compatible Panel Thickness | 1.6 mm |
Maximum Compatible Panel Thickness | 0.063 in |
Maximum Panel Thickness | 1.6 mm |
Maximum Panel Thickness | 0.063 in |
Overall Width | 15.3 mm |
Overall Width | 0.602 in |
Panel Thickness Range | 0.8 - 1.6 mm |
Panel Thickness Range | 0.031 - 0.063 in |
Full Material | Polyamide |
Material Flammability Standard | UL94 V-0 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue