Menu Search

Cylindrical Magnet Neodymium North & South 19.0 mm 6.0 kg

This disc shaped neodymium (NdFeB) magnet is triple coated with Nickel Copper Nickel for maximum corrosion resistance.
Item code:

1219354

52 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
4 - 19 R 114,3145
20 - 39 R 105,6169
40 - 79 R 100,0655
80 + R 88,9346
Standard pack: 4

Order in multiple of 4

Total price:

R 457,26

4 x R 114,3145

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Height 5.0 mm
Overall Size 19.0 mm
Shape Round Disc
Pull Force 6.0 kg
Coating NiCuNi Plated
Magnet Material Neodymium
Polarity North & South
Commodity Code 8505111065

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us