Menu Search

Nail-On Glide 30.0 mm Natural

Nail-On Glides made from Polytetrafluoroethylene with a Felt base, and a steel nail. Natural in appearance. Easily tack into the bottoms of wooden legs to protect flooring and provide a smooth glide.
Item code:

550448

1057 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 999 R 5,2132
1000 - 1999 R 4,7059
2000 + R 3,9028
Standard pack: 200

Order in multiple of 200

Total price:

R 1 042,64

200 x R 5,2132

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Base Diameter 30.0 mm
Length Under Head 15.0 mm
Colour Natural
Base Full Material Polyamide;Felt;Steel
Nail Material Steel
Type Nail-On Glide with Felt Base
Shape Round

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us