Menu Search

Cable Tie 203.0 mm 50.0 mm PA Natural

This cable tie is made of natural nylon 6/6. The profile as a fastening head to snap into holes diameter of 6 mm, and then securely fixed to the panel. The tie can be mounted to existing installation before final assembly.
Item code:

462762

792 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 2,7334
1000 - 1999 R 2,6066
2000 + R 2,4657
Standard pack: 100

Order in multiple of 100

Total price:

R 273,34

100 x R 2,7334

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Natural
Head Type Non-Releasable Head
Compatible Hole Diameter 5.4 mm
Material PA
Mounting Method Push Fit
Maximum Cable Bundle Diameter 50.0 mm
Minimum Loop Tensile Strength 22.0 kg
Overall Length 203.0 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us