Menu Search

Cable Tie 157.5 mm 38.0 mm PA Black

This cable tie is made of black nylon 6/6. The profile as a fastening head to snap into holes diameter of 4.8 mm, and then securely fixed to the panel. The tie can be mounted to existing installation before final assembly.
Item code:

462709

63285 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 2,198
1000 - 1999 R 2,0712
2000 + R 1,9725
Standard pack: 100

Order in multiple of 100

Total price:

R 219,80

100 x R 2,198

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Head Type Non-Releasable Head
Compatible Hole Diameter 4.8 mm
Material PA
Mounting Method Push Fit
Maximum Cable Bundle Diameter 38.0 mm
Minimum Loop Tensile Strength 18.0 kg
Overall Length 157.5 mm
Material Flammability Standard UL94 V-2

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us