461266
Quantity | Unit price |
---|---|
100 - 999 | R 13,5966 |
1000 - 1999 | R 12,9203 |
2000 + | R 12,244 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Certification | UL |
---|---|
Colour | Black |
Head Type | Releasable Head |
Compatible Hole Diameter | 6.0 mm |
Compatible Hole Diameter | 0.236 in |
Material | PA |
Mounting Method | Screw |
Maximum Cable Bundle Diameter | 122.0 mm |
Maximum Cable Bundle Diameter | 4.803 in |
Minimum Loop Tensile Strength | 18.0 kg |
Minimum Loop Tensile Strength | 18.0 kg |
Overall Length | 398.0 mm |
Overall Length | 15.669 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue