TLFB-750-01A1
Quantity | Unit price |
---|---|
1000 - 4999 | R 10,2603 |
5000 + | R 8,8448 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Ball End Type | Ball |
---|---|
Base Material | Rubber Based Adhesive |
Colour | Natural |
Material | PA |
Mounting Method | Adhesive |
Base Length | 25.4 mm |
Base Length | 1 in |
Base Width | 12.7 mm |
Base Width | 0.5 in |
Compatible Cable Diameter Range | 17.8 - 20.3 mm |
Compatible Cable Diameter Range | 0.700 - 0.799 in |
Maximum Compatible Cable Diameter | 20.3 mm |
Maximum Compatible Cable Diameter | 0.799 in |
Minimum Compatible Cable Diameter | 17.8 mm |
Minimum Compatible Cable Diameter | 0.700 in |
Overall Height | 40.9 mm |
Overall Height | 1.61 in |
Material Flammability Standard | UL94 V-2 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue