Menu Search

Pitbull Clamp 35.0 76.2 25.4 Hardened Steel

This Modular Pitbull clamp holds workpieces securely during machining or welding. It can generate strong downward force and has a low profile, allowing easier access to the workpiece. Made from hardened steel.
Item code:

20266233

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 4 R 1 387,0591
5 - 9 R 1 248,2721
10 - 19 R 1 178,98
20 + R 1 109,6878
Standard pack: 1

Order in multiple of 1

Total price:

R 1 387,06

1 x R 1 387,0591

Specifications

Imperial
Metric
SKU attributes
Body Type Low Profile
Clamp Type Pitbull - Blunt
d1 M12
h1 35.0
l1 76.2
l2 50.0
w1 25.4
Material Hardened Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us