1334527
Quantity | Unit price |
---|---|
1 - 4 | R 305,2879 |
5 - 9 | R 290,996 |
10 + | R 284,8388 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Plate Height | 63.0 mm |
---|---|
Plate Height | 2.48 in |
Plate Length | 153.0 mm |
Plate Length | 6.024 in |
Plate Width | 32.3 mm |
Plate Width | 1.272 in |
Number of Holes | 5 |
Commodity Code | 3926909790 |
For Use With | 1334532; 1334533; 1334534; 1334535; 1334536; 1334537; 1334538; 1334539 |
Flange Material | Polyamide |
Colour | Black |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue