Quantity | Unit price |
---|---|
100 - 499 | R 35,4786 |
500 + | R 32,2533 |
Finish | Chrome Plated |
---|---|
Cam Material | Steel |
Housing Material | PA |
Latch Material | Die Cast Zinc Alloy |
Handle Type | Driver Tool Operated Handle |
Grip Range | 20.5 mm |
Grip Range | 0.807 in |
Mounting Hole Width | 14.2 mm |
Mounting Hole Width | 0.559 in |
Mounting Hole Length | 16.2 mm |
Mounting Hole Length | 0.638 in |
Key Type | 7.0 mm Triangle Key |
Mounting Orientation | Universal |
Includes | No Includes |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue