066114210E
Quantity | Unit price |
---|---|
1 - 99 | R 180,3905 |
100 + | R 101,4886 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Finish | Chrome Plated |
---|---|
Cam Material | Die Cast Zinc Alloy |
Housing Material | Die Cast Zinc Alloy |
Latch Material | Die Cast Zinc Alloy |
Handle Type | Driver Tool Operated Handle |
Grip Range | 13.5 mm |
Grip Range | 0.531 in |
Knob Length | 1.6 mm |
Knob Length | 0.063 in |
Key Type | Slotted Key |
Mounting Orientation | Universal |
Includes | No Includes |
Commodity Code | 8301409000 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue