493175
Quantity | Unit price |
---|---|
2 + | R 1 707,9953 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Premium |
---|---|
Metal Type | Steel |
Removability | Permanent |
Overall Length | 30.0 m |
Overall Length | 98.425 ft |
Overall Thickness | 0.2 mm |
Overall Thickness | 0.008 in |
Overall Width | 20.0 mm |
Overall Width | 0.787 in |
Quantity Per Carton | 2 rolls |
Commodity Code | 3919101990 |
Colour | White |
Roll Length | 30.0 m |
Roll Length | 98.425 ft |
Shape | Continuous |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue