Quantity | Unit price |
---|---|
1 - 15 | R 1 415,6025 |
16 + | R 1 290,6088 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Adhesive Type | Rubber |
---|---|
Removability | Removable |
Overall Length | 274.3 m |
Overall Length | 899.934 ft |
Overall Thickness | 0.8 mm |
Overall Thickness | 0.031 in |
Overall Width | 12.7 mm |
Overall Width | 0.5 in |
Quantity Per Carton | 16 rolls |
Commodity Code | 3919908099 |
Colour | White |
Roll Length | 274.0 m |
Roll Length | 898.95 ft |
Shape | Continuous |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue