Quantity | Unit price |
---|---|
1 - 19 | R 258,5058 |
20 + | R 139,8268 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Door Attachment Length | 19.0 mm |
---|---|
Door Attachment Length | 0.748 in |
Overall Length | 64.5 mm |
Overall Length | 2.539 in |
Overall Thickness | 17.5 mm |
Overall Thickness | 0.689 in |
Overall Width | 15.2 mm |
Overall Width | 0.598 in |
Body Material | Zinc |
Coating | Powder Coated |
Hole Shape | Threaded Studs |
Mounting Orientation | Right & Left handed |
Commodity Code | 8302100090 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue