Menu Search

Corner Hinge 37.0 mm 37.0 mm Zamak ZnAl4Cu1;Steel

Corner Hinge is mounted to internally mounted doors and access panels. Ideal for larger applications and suitable for left and right hand mounting.
Item code:

298122E

20 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 49 R 251,798
50 + R 128,8227
Standard pack: 50

Order any quantity

Total price:

R 251,80

1 x R 251,798

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 37.0 mm
Overall Thickness 27.5 mm
Overall Width 37.0 mm
Pin Diameter 6.0 mm
Colour Black
Finish Powder Coated
Full Material Zamak ZnAl4Cu1;Steel
Mounting Method Weld On
Mounting Orientation Right & Left handed
Pin Material Steel
Removability Removable
Price per piece incl VAT 14.738 GBP
Commodity Code 7907000090

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us