Quantity | Unit price |
---|---|
50 + | R 61,83 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Material | Stainless Steel |
---|---|
Type | Standard Tie |
Maximum Cable Bundle Diameter | 304.0 mm |
Maximum Cable Bundle Diameter | 11.969 in |
Minimum Loop Tensile Strength | 45.4 kg |
Minimum Loop Tensile Strength | 100 lbs |
Overall Length | 998.0 mm |
Overall Length | 39.291 in |
Overall Width | 4.6 mm |
Overall Width | 0.181 in |
UL/CSA Description | UL E309388 |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue