Menu Search

Cable Tie 12.0 mm 225.0 mm 60.0 mm Stainless Steel

Item code:

495181

100 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 26,6537
1000 + R 25,3066
Standard pack: 100

Order in multiple of 100

Total price:

R 2 665,37

100 x R 26,6537

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Ladder
Maximum Cable Bundle Diameter 60.0 mm
Minimum Loop Tensile Strength 111.0 kg
Overall Length 225.0 mm
Overall Width 12.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us