Menu Search

Cable Tie 7.0 mm 225.0 mm 60.0 mm Stainless Steel

Item code:

495176

2336 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 20,7542
1000 - 1999 R 19,7115
2000 + R 18,683
Standard pack: 100

Order in multiple of 100

Total price:

R 2 075,42

100 x R 20,7542

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Ladder
Maximum Cable Bundle Diameter 60.0 mm
Minimum Loop Tensile Strength 45 kg
Overall Length 225.0 mm
Overall Width 7.0 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us