Menu Search

Cable Tie 7.9 mm 360.0 mm 100.0 mm Stainless Steel

Item code:

495161

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 30,9411
1000 + R 29,3771
Standard pack: 100

Order in multiple of 100

Total price:

R 3 094,11

100 x R 30,9411

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Standard Tie
Maximum Cable Bundle Diameter 100.0 mm
Minimum Loop Tensile Strength 170.0 kg
Overall Length 360.0 mm
Overall Width 7.9 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us