Menu Search

Cable Tie 4.6 mm 360.0 mm 100.0 mm Stainless Steel

Item code:

495157

1762 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 24,7557
1000 - 1999 R 23,5017
2000 + R 22,2759
Standard pack: 100

Order in multiple of 100

Total price:

R 2 475,57

100 x R 24,7557

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Standard Tie
Maximum Cable Bundle Diameter 100.0 mm
Minimum Loop Tensile Strength 60.0 kg
Overall Length 360.0 mm
Overall Width 4.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us