Menu Search

Cable Tie 4.6 mm 152.0 mm 25.0 mm Stainless Steel

This 316 stainless steel cable tie is uncoated. It is 152.0 mm long and 4.6 mm wide. The maximum bundle diameter is 25.0 mm. It is self-locking; it has a ball bearing mechanism for quick installation by hand or with the use of an installation tool part number MTG-1.
Item code:

466600

5541 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 999 R 12,568
1000 - 1999 R 11,934
2000 + R 11,314
Standard pack: 100

Order in multiple of 100

Total price:

R 1 256,80

100 x R 12,568

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Stainless Steel
Type Standard Tie
Maximum Cable Bundle Diameter 25.0 mm
Minimum Loop Tensile Strength 44.0 kg
Overall Length 152.0 mm
Overall Width 4.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us