Menu Search

Cable Tie 520.0 mm 4.6 mm 150.0 mm Stainless Steel Black

Item code:

272520069999

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 30,5189
500 - 999 R 26,9965
1000 + R 23,474
Standard pack: 100

Order in multiple of 100

Total price:

R 3 051,89

100 x R 30,5189

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Cable Tie
Maximum Cable Bundle Diameter 150.0 mm
Overall Length 520.0 mm
Overall Width 4.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us