Menu Search

Cable Tie 360.0 mm 4.6 mm 100.0 mm Stainless Steel Black

Item code:

272360069999

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 25,4546
500 - 999 R 22,5037
1000 + R 19,5794
Standard pack: 100

Order in multiple of 100

Total price:

R 2 545,46

100 x R 25,4546

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Cable Tie
Maximum Cable Bundle Diameter 100.0 mm
Overall Length 360.0 mm
Overall Width 4.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us