Menu Search

Cable Tie 200.0 mm 4.6 mm 50.0 mm Stainless Steel Black

Item code:

272200069999

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 19,4066
500 - 999 R 17,1602
1000 + R 14,9271
Standard pack: 100

Order in multiple of 100

Total price:

R 1 940,66

100 x R 19,4066

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Cable Tie
Maximum Cable Bundle Diameter 50.0 mm
Overall Length 200.0 mm
Overall Width 4.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us