Menu Search

Cable Tie 150.0 mm 4.6 mm 30.0 mm Stainless Steel Black

Item code:

272150069999

In production For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 R 14,5151
500 - 999 R 12,8535
1000 + R 11,1787
Standard pack: 100

Order in multiple of 100

Total price:

R 1 451,51

100 x R 14,5151

Add sample +

Specifications

Imperial
Metric
SKU attributes
Colour Black
Material Stainless Steel
Type Cable Tie
Maximum Cable Bundle Diameter 30.0 mm
Overall Length 150.0 mm
Overall Width 4.6 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us