Menu Search

Membrane Entry Grommet 32.5 mm M25 TPE Light Grey

Membrane grommet made of Thermoplastic Elastomer (TPE). Provides entry for cable to pass through. Suitable for non hreaded holes, allowing a quick installation without tools into common panel thicknesses.
Item code:

285325022545

33482 In stock - Delivery conditions may apply, visit our FAQs For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 R 14,0631
250 - 999 R 12,1889
1000 + R 10,3147
Standard pack: 50

Order in multiple of 50

Total price:

R 703,16

50 x R 14,0631

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Compatible Panel Hole Diameter 32.5 mm
Insert Diameter 7.0 mm
Full Material Thermoplastic Elastomer
Colour Light Grey
Thread Size M25
Overall Height 11.0 mm
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us